The differential pressure transmitter portfolio from ABB offers a broad variety of communication possibilities. Another highlight of our sensors is the measurement accuracy up to 0.025 %.
The all-rounder differential pressure transmitter suitable for measuring liquid, gas or steam pressure as well as liquid level in an open or closed tank.
The all-rounder differential pressure transmitter with diaphragm seals suitable for measuring liquid, gas or steam pressure as well as liquid level in an open or closed tank.
Differential pressure DP-Style transmitter.Accuracy: from ± 0.06 %.It represents ABB commitment in satisfying Customer needs, featuring also WirelessHART communication protocol.
Differential pressure transmitter with remote seal for liquid, gas or steam flow as well as level, pressure and density.Accuracy : from ± 0.06 %.It features WirelessHART communication protocol.
Differential pressure transmitter with “multisensor technology” for liquid, gas or steam flow as well as level, pressure and density characterized by the remote seal construction.Accuracy: ± 0.04 %.
Differential pressure transmitter with “multisensor technology” for liquid, gas or steam flow as well as level, pressure and density in applications with working pressure up to 41Mpa / 5945psi.Accuracy: ± 0.04 %(optional ± 0.025 %).
Submit your inquiry and we will contact you
Quickly find an ABB channel partner